??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50702
HELP_VARIABLE
Company
HellermannTyton
Description
AFCP Conduit Clip
Bill of material
HellermannTyton 166-50702
Identification
166-50702
Short Description
Fixing clip for metallic conduits
Manufacturer type description
AFCP25
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
41 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
45 mm
Width (W)
15 mm
Nominal diameter
25 mm
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Fixing hole Ø FH
M6
Length
41 mm
Height
45 mm
Height
24 mm
Width
15 mm
Width
20 mm