??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50606
HELP_VARIABLE
Company
HellermannTyton
Description
AFCS Fixing Clip, Plated Steel & PVC Liner
Bill of material
HellermannTyton 166-50606
Identification
166-50606
Short Description
Fixing Clip made of plated steel with PVC liner
Manufacturer Type Description
AFCS40
Material
galvanized steel, Polyvinylchloride
Colour
metal, black
Fixing hole Ø FH
14.2 x 17.5 mm
Bundle ∅ max.
44.0 mm
Number of content units per order unit
1.000
Minimum order quantity
5.000
Width (W)
25.4 mm
Operating Temperature
-20 °C to +105 °C
Nominal diameter
40 mm
Width (W2)
30.5 mm
Operating Temperature
-20 °C to +105 °C
Deeplink
Deeplink(de)
Bundle ∅ max.
44.0 mm
Width
25.4 mm
Fixing hole Ø FH
14.2 x 17.5