??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50611
HELP_VARIABLE
Company
HellermannTyton
Description
AFCSS Fixing Clip, Stainless Steel
Bill of material
HellermannTyton 166-50611
Identification
166-50611
Short Description
Fixing Clip, stainless steel
Manufacturer Type Description
AFCSS12
Material
Stainless Steel
Colour
Metal (ML)
Fixing hole Ø FH
5.1 mm
Bundle ∅ max.
14.0 mm
Number of content units per order unit
1.000
Minimum order quantity
10.000
Width (W)
11.1 mm
Operating Temperature
-100 °C to +600 °C
Nominal diameter
12 mm
Width (W2)
11.1 mm
Tax
0.190
Deeplink
Deeplink(de)
Bundle ∅ max.
14.0 mm
Width
11.1 mm
Fixing hole Ø FH
5.1 mm