??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HellermannTyton 166-50523
HELP_VARIABLE
Company
HellermannTyton
Description
AFWS Vulcanised fibre sealing washers
Bill of material
HellermannTyton 166-50523
Identification
166-50523
Short Description
Vulcanised fibre sealing washer, metric thread, red
Manufacturer type description
AFWS-M40
Material
Vulcanised fibre (VF)
Color
Red (RD)
Weight
0.16 kg
Package quantity
1.000
Minimum Order Quantity
10.000
For thread
M40
External diameter
50.0 mm
Thickness
1.6 mm
Operating temperature
-50 °C to +135 °C
Internal diameter D
40.0 mm
Deeplink
Deeplink(de)
External diameter
50.0 mm
Internal diameter
40.0 mm
Thickness
1.6 mm