??
Previews - 3D
Download CAD models
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HellermannTyton 166-50525
HELP_VARIABLE
Company
HellermannTyton
Description
AFWS Vulcanised fibre sealing washers
Bill of material
HellermannTyton 166-50525
Identification
166-50525
Short Description
Vulcanised fibre sealing washer, metric thread, red
Manufacturer type description
AFWS-M63
Material
Vulcanised fibre (VF)
Color
Red (RD)
Weight
0.22 kg
Package quantity
1.000
Minimum Order Quantity
10.000
For thread
M63
External diameter
73.0 mm
Thickness
1.6 mm
Operating temperature
-50 °C to +135 °C
Internal diameter D
63.0 mm
Deeplink
Deeplink(de)
External diameter
73.0 mm
Internal diameter
63.0 mm
Thickness
1.6 mm