??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HellermannTyton 166-50528
HELP_VARIABLE
Company
HellermannTyton
Description
AFWS Vulcanised fibre sealing washers
Bill of material
HellermannTyton 166-50528
Identification
166-50528
Short Description
Vulcanised fibre sealing washer, PG thread, red
Manufacturer type description
AFWS-PG11
Material
Vulcanised fibre (VF)
Color
Red (RD)
Weight
0.06 kg
Package quantity
1.000
Minimum Order Quantity
100.000
For thread
PG11
External diameter
24.6 mm
Thickness
1.6 mm
Operating temperature
-50 °C to +135 °C
Internal diameter D
18.2 mm
Deeplink
Deeplink(de)
External diameter
24.6 mm
Internal diameter
18.2 mm
Thickness
1.6 mm