??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-50108
HELP_VARIABLE
Company
HellermannTyton
Description
ALNPB Nickel plate brass locknuts
Bill of material
HellermannTyton 166-50108
Identification
166-50108
Short Description
Locknut, nickel-plated brass
Manufacturer type description
ALNPB-M75
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Operating temperature
-100 °C to +300 °C
External diameter max.
94 mm
Deeplink
Deeplink(de)
Thread
M75
SW main body
84 mm
Thickness
7.0 mm
External diameter max.
94.0 mm