??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50147
HELP_VARIABLE
Company
HellermannTyton
Description
ALPA PA6 Locknuts
Bill of material
HellermannTyton 166-50147
Identification
166-50147
Short Description
Locknut, fibreglass-reinforced PA6, PG threads
Manufacturer type description
ALPA-PG29
Material
Polyamide 6 GF 30%
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
1.000
Thickness
7 mm
Operating temperature
-50 °C to +135 °C
External diameter max.
50 mm
Deeplink
Deeplink(de)
Thread
PG29
SW main body
46 mm
External diameter max.
50 mm
Thickness
7 mm