??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50122
HELP_VARIABLE
Company
HellermannTyton
Description
ALS Plated steel locknuts
Bill of material
HellermannTyton 166-50122
Identification
166-50122
Short Description
Locknut, plated steel
Manufacturer type description
ALS-M32
Material
Galvanised steel (GS)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
2.000
Thickness
3 mm
Net Price
0.680 EUR
Operating temperature
-100 °C to +300 °C
External diameter max.
47 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
SW main body
41 mm
External diameter max.
47 mm
Thickness
3 mm