??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50124
HELP_VARIABLE
Company
HellermannTyton
Description
ALS Plated steel locknuts
Bill of material
HellermannTyton 166-50124
Identification
166-50124
Short Description
Locknut, plated steel
Manufacturer type description
ALS-M50
Material
Galvanised steel (GS)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Thickness
4 mm
Net Price
1.900 EUR
Operating temperature
-100 °C to +300 °C
External diameter max.
72 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
SW main body
63 mm
External diameter max.
72 mm
Thickness
4 mm