??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50131
HELP_VARIABLE
Company
HellermannTyton
Description
ALSS Stainless steel locknuts
Bill of material
HellermannTyton 166-50131
Identification
166-50131
Short Description
Locknut, stainless steel
Manufacturer type description
ALSS-M50
Material
Stainless Steel
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Thickness
6.0 mm
Operating temperature
-100 °C to +600 °C
External diameter max.
65 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
SW main body
60.0 mm
Thickness
6.0 mm
External diameter max.
65.0 mm