??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50503
HELP_VARIABLE
Company
HellermannTyton
Description
AWS Neoprene sealing washers
Bill of material
HellermannTyton 166-50503
Identification
166-50503
Short Description
Chloroprene sealing washers, metric threads
Manufacturer type description
AWS-M25
Material
Chloroprene (CR)
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
10.000
For thread
M25
External diameter
34 mm
Thickness
1.5 mm
Operating temperature
-40 °C to +135 °C
Internal diameter D
24.5 mm
Deeplink
Deeplink(de)
External diameter
34 mm
Internal diameter
24.5 mm
Thickness
1.5 mm