??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50918
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50918
Identification
166-50918
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
CNV-PG16-M25
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
External thread
PG16
Internal thread
M25
External metric threads
External PG threads
16
Deeplink
Deeplink(de)
Type
2
Thread length
10 mm
Length
15.5 mm
SW main body
30.0 mm
External diameter max.
33.0 mm