??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50930
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50930
Identification
166-50930
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
CNV-PG36-M40
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Operating temperature
-100 °C to +300 °C
External thread
PG36
Internal thread
M40
External metric threads
External PG threads
36
Deeplink
Deeplink(de)
Type
1
Thread length
12 mm
Length
5.8 mm
SW main body
50.0 mm
External diameter max.
55.0 mm