??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25702
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25702
Identification
166-25702
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC21
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
32 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
36 mm
Width (W)
15 mm
Nominal diameter
21 mm
Height (H2)
20 mm
Width (W2)
20 mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
For thread
M6
Length
32 mm
Height
36 mm
Height
20 mm
Width
15 mm
Width
20 mm
Length
70.4 mm