??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25703
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25703
Identification
166-25703
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC28
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
41 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
45 mm
Width (W)
15 mm
Nominal diameter
28 mm
Height (H2)
24 mm
Width (W2)
20 mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
For thread
M6
Length
41 mm
Height
45 mm
Height
24 mm
Width
15 mm
Width
20 mm
Length
88.1 mm