??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25704
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25704
Identification
166-25704
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC34
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
48 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
51 mm
Width (W)
15 mm
Nominal diameter
34 mm
Height (H2)
27 mm
Width (W2)
20 mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
For thread
M6
Length
48 mm
Height
51 mm
Height
27 mm
Width
15 mm
Width
20 mm
Length
102.6 mm