??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25706
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25706
Identification
166-25706
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC54
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
70 mm
Package quantity
1.000
Minimum Order Quantity
5.000
Height (H)
72 mm
Width (W)
15 mm
Nominal diameter
54 mm
Height (H2)
37.0 mm
Width (W2)
20.0 mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
For thread
M6
Length
70 mm
Height
72 mm
Height
37 mm
Width
15 mm
Width
20 mm
Length
145.2 mm