??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-25707
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25707
Identification
166-25707
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC10
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M5 mm
Length
23 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Width (W)
12 mm
Nominal diameter
10 mm
Height (H2)
mm
Width (W2)
20 mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
For thread
M5
Length
23 mm
Height
26 mm
Height
15 mm
Width
12 mm
Width
20 mm
Length
51.5 mm