??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-25709
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25709
Identification
166-25709
Short Description
Fixing clip for non-metallic conduits, black
Manufacturer type description
PACC20
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
M6 mm
Length
32 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Width (W)
mm
Nominal diameter
20 mm
Height (H2)
mm
Width (W2)
mm
Fixing srew
Operating temperature
-50 °C to +135 °C
Deeplink
For thread
M6
Length
32 mm
Height
36 mm
Height
20 mm
Width
15 mm
Width
20 mm
Length
70.4 mm