??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50805
HELP_VARIABLE
Company
HellermannTyton
Description
PAEC End Caps
Bill of material
HellermannTyton 166-50805
Identification
166-50805
Short Description
End cap for non-metallic conduits, black
Manufacturer type description
PAEC54
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
25 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
54.1 mm
Deeplink
Deeplink(de)
Nominal diameter
54 mm
Minimum bore size
43.5 mm
Length
25 mm
External diameter max.
57.1 mm