??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40305
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC Conduit
Bill of material
HellermannTyton 166-40305
Identification
166-40305
Short Description
Non-metallic conduit, grey, 30 metre
Manufacturer type description
PSRSC32
Material
Polyvinylchloride (PVC)
Color
Grey (GY)
Package quantity
1.000
Minimum Order Quantity
30.000
Flammabiltiy
Self-extinguishing according to EN IEC 61386
Nominal diameter
32 mm
Diameter D
26.5 mm
External diameter D
33.1 mm
Reel Length
30 m
Nominal diameter, imperial
Others
Operating temperature
-5 °C to +70 °C
Internal diameter D
26.5 mm
Bending Radius BR
140 mm
Weight
327 g/m
Deeplink
Deeplink(de)