??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-40803
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40803
Identification
166-40803
Short Description
90° Non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR20-90-M20
Nominal diameter
20 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
52 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
33 mm
Deeplink
Deeplink(de)
Thread
M20
Thread length
13.0 mm
Length
39 mm
External diameter max.
33.0 mm
Minimum bore size
14.5 mm
SW main body
27 mm