??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40804
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40804
Identification
166-40804
Short Description
90° Non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR25-90-M25
Nominal diameter
25 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
63 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
35 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
42 mm
Deeplink
Deeplink(de)
Thread
M25
Thread length
15.0 mm
Length
48 mm
External diameter max.
42.0 mm
Minimum bore size
19.0 mm
SW main body
33 mm