??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40805
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40805
Identification
166-40805
Short Description
90° Non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR32-90-M32
Nominal diameter
32 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
74 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
42 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
48 mm
Deeplink
Deeplink(de)
Thread
M32
Thread length
16.0 mm
Length
58 mm
External diameter max.
48.0 mm
Minimum bore size
24.5 mm
SW main body
40 mm