??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40806
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40806
Identification
166-40806
Short Description
90° Non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR40-90-M40
Nominal diameter
40 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
113 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
52 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
33 mm
External diameter max.
60 mm
Deeplink
Deeplink(de)
Thread
M40
Thread length
16.0 mm
Length
97 mm
External diameter max.
60.0 mm
Minimum bore size
33.0 mm
SW main body
50 mm