??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40701
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40701
Identification
166-40701
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR12-S-M16
Nominal diameter
12 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
38 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
24 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
9.0 mm
External diameter max.
24 mm
External metric threads
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
11 mm
Length
27 mm
External diameter max.
24 mm
Minimum bore size
9.0 mm
SW main body
23 mm