??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-40704
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40704
Identification
166-40704
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR20-S-M20
Nominal diameter
20 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
43 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
33 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
33 mm
External metric threads
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
14 mm
Length
29 mm
External diameter max.
33 mm
Minimum bore size
14.5 mm
SW main body
30 mm