??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40705
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40705
Identification
166-40705
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR25-S-M25
Nominal diameter
25 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
45 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
42 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
42 mm
External metric threads
25
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
15 mm
Length
30 mm
External diameter max.
42 mm
Minimum bore size
19.0 mm
SW main body
37 mm