??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40706
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40706
Identification
166-40706
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR32-S-M32
Nominal diameter
32 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
48 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
48 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
48 mm
External metric threads
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
16 mm
Length
32 mm
External diameter max.
48 mm
Minimum bore size
24.5 mm
SW main body
45 mm