??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40708
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40708
Identification
166-40708
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR50-S-M50
Nominal diameter
50 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
55 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
64 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
29 mm
External diameter max.
64 mm
External metric threads
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
16 mm
Length
39 mm
External diameter max.
64 mm
Minimum bore size
39.0 mm
SW main body
60 mm