??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-40709
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-S, straight fitting
Bill of material
HellermannTyton 166-40709
Identification
166-40709
Short Description
Straight non-metallic fitting with fixed external thread, grey
Manufacturer type description
PSR63-S-M63
Nominal diameter
63 mm
Material
Polyamide 6.6 (PA66)
Color
Grey (GY)
Length
56 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
76 mm
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
48 mm
External diameter max.
76 mm
External metric threads
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
16 mm
Length
40 mm
External diameter max.
76 mm
Minimum bore size
48.0 mm
SW main body
73 mm