??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41202
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41202
Identification
166-41202
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC16-90FMC-M16
Nominal diameter
16 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
External diameter max.
26 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10 mm
Length
17.5 mm
SW main body II
26 mm
Minimum bore size
10.7 mm
SW main body
20 mm