??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41203
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41203
Identification
166-41203
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC16-90FMC-M20
Nominal diameter
16 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
External diameter max.
26 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13 mm
Length
20.0 mm
SW main body II
26 mm
Minimum bore size
10.7 mm
SW main body
24 mm