??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-41204
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41204
Identification
166-41204
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC20-90FMC-M20
Nominal diameter
20 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13 mm
Length
20.0 mm
SW main body II
29 mm
Minimum bore size
14.5 mm
SW main body
24 mm