??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41205
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41205
Identification
166-41205
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC25-90FMC-M25
Nominal diameter
25 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
35 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18 mm
External diameter max.
35 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
14 mm
Length
25.3 mm
SW main body II
35 mm
Minimum bore size
18.0 mm
SW main body
30 mm