??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41208
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41208
Identification
166-41208
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC50-90FMC-M50
Nominal diameter
50 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
58 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
37.7 mm
External diameter max.
58 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
18 mm
Length
48.5 mm
SW main body II
58 mm
Minimum bore size
37.7 mm
SW main body
57 mm