??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41403
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMCSS 90° compression fitting
Bill of material
HellermannTyton 166-41403
Identification
166-41403
Short Description
90° Fitting with fixed external thread
Manufacturer type description
PSRSC25-90FMCSS-M25
Nominal diameter
25 mm
Material
stainless steel, polyamide
Color
Metal (ML)
Length
56.8 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
35 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18 mm
Deeplink
Deeplink(de)
NETFL
5.000 mm
Thread
M25x1.5
Thread length
14 mm
Length
25.3 mm
SW main body II
35 mm
Minimum bore size
18.0 mm
SW main body
30 mm