??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41001
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, straight compression fitting
Bill of material
HellermannTyton 166-41001
Identification
166-41001
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC12-FMC-M16
Nominal diameter
12 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
29.8 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
22 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
8.6 mm
External diameter max.
22 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10 mm
Length
19.8 mm
SW main body
22 mm
Minimum bore size
8.6 mm
SW main body II
22 mm