??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41007
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, straight compression fitting
Bill of material
HellermannTyton 166-41007
Identification
166-41007
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC40-FMC-M40
Nominal diameter
40 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Length
47.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
52 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.7 mm
External diameter max.
52 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
16 mm
Length
31.5 mm
SW main body
52 mm
Minimum bore size
32.7 mm
SW main body II
50 mm