??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-41603
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMCFFSS, gerade Edelstahlverschraubung
Bill of material
HellermannTyton 166-41603
Identification
166-41603
Short Description
Gerade Edelstahlverschraubung starres Außengewinde
Manufacturer type description
PSRSC25-FMCFFSS-M25
Nominal diameter
25 mm
Material
Edelstahl, rostfrei, Typ SS316 (SS316);Messing vernickelt (NPB);Polyamid 6 (PA6)
Color
Metal (ML)
Length L
49.7 mm
Package quantity
1
Minimum Order Quantity
1
Operating temperature
-50 °C to +135 °C
Thread
M25x1.5
SW main body
38 mm
Thread length
14 mm
Internal diameter min.
18.7 mm
SW main body II
36 mm
Deeplink
Deeplink(de)