??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41604
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMCFFSS, gerade Edelstahlverschraubung
Bill of material
HellermannTyton 166-41604
Identification
166-41604
Short Description
Gerade Edelstahlverschraubung starres Außengewinde
Manufacturer type description
PSRSC32-FMCFFSS-M32
Nominal diameter
32 mm
Material
Edelstahl, rostfrei, Typ SS316 (SS316);Messing vernickelt (NPB);Polyamid 6 (PA6)
Color
Metal (ML)
Length L
53.7 mm
Package quantity
1
Minimum Order Quantity
1
Operating temperature
-50 °C to +135 °C
Thread
M32x1.5
SW main body
45 mm
Thread length
15 mm
Internal diameter min.
24.6 mm
SW main body II
42 mm
Deeplink
Deeplink(de)