??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41301
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMCSS, straight fitting
Bill of material
HellermannTyton 166-41301
Identification
166-41301
Short Description
Straight fitting with fixed external thread
Manufacturer type description
PSRSC16-FMCSS-M16
Nominal diameter
16 mm
Material
stainless steel, polyamide
Color
Metal (ML)
Length
33.0 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
26 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
12 mm
Length
21.0 mm
SW main body
26 mm
Minimum bore size
10.7 mm
SW main body II
24 mm