??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41303
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMCSS, straight fitting
Bill of material
HellermannTyton 166-41303
Identification
166-41303
Short Description
Straight fitting with fixed external thread
Manufacturer type description
PSRSC20-FMCSS-M20
Nominal diameter
20 mm
Material
stainless steel, polyamide
Color
Metal (ML)
Length
33.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
29 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
12 mm
Length
21.5 mm
SW main body
29 mm
Minimum bore size
14.5 mm
SW main body II
26 mm