??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41101
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-SMC, swivel compression fitting
Bill of material
HellermannTyton 166-41101
Identification
166-41101
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC16-SMC-M16
Nominal diameter
16 mm
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
40.9 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
26 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.7 mm
External diameter max.
26 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
10 mm
Length
30.9 mm
SW main body
26 mm
Minimum bore size
10.7 mm
SW thread
24 mm
SW main body
24 mm