??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41103
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-SMC, swivel compression fitting
Bill of material
HellermannTyton 166-41103
Identification
166-41103
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC20-SMC-M20
Nominal diameter
20 mm
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
41.8 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
29 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
10 mm
Length
31.8 mm
SW main body
29 mm
Minimum bore size
14.5 mm
SW thread
26 mm
SW main body
26 mm