??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 183-12257
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-HF (DIN)
Bill of material
HellermannTyton 183-12257
Identification
183-12257
Manufacturer type description
HTWD-HF-125X75
Version
Cover
Short Description
Wiring duct, grey, 16 Meter
Material
Polycarbonate (PC) + Acrylonitrile butadiene styrene (ABS)
Color
Grey (RAL 7035)
Length L
2000 mm
Number of content units per order unit
1.000
Minimum order quantity
16.000
Height H
75 mm
Width (W)
125 mm
Operating temperature
-25 °C to +90 °C
Width (W2)
5.0 mm
Deeplink
Deeplink