??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 183-24080
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-HF (metric)
Bill of material
HellermannTyton 183-24080
Identification
183-24080
Manufacturer type description
HTWD-HF-40X80
Version
Cover
Short Description
Halogenfreie Verdrahtungskanäle
Material
Acrylnitril-Butadien-Styrol mit Polycarbonat-Blend (PC/ABS)
Color
Grey (RAL 7035)
Operating temperature
-25 °C to +90 °C
Width (W)
40 mm
Width (W2)
6 mm
Breite W3
6,5 mm
Height H
80 mm
Length L
2000 mm
Number of content units per order unit
1
Minimum order quantity
20 m
Deeplink
Deeplink