??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 161-44200
HELP_VARIABLE
Company
HellermannTyton
Description
SBPAV0
Bill of material
HellermannTyton 161-44200
Identification
161-44200
Manufacturer type description
SBPAV09
Short Description
Spiral binding, black, 30 Meter
Material
Polyamide 6 V0 (PA6V0)
Color
Black (BK)
Bundle ∅ max.
100.0 mm
Bundle ∅ min.
10.0 mm
Number of content units per order unit
1.000
Minimum order quantity
30.000
Operating temperature
-40 °C to +90 °C, +120 °C
Nominal diameter
9 mm
Pitch
12.5 MMT
Diameter D
9.0 mm
Wall WT
1.0 MMT
Deeplink
Deeplink