??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 161-63201
HELP_VARIABLE
Company
HellermannTyton
Description
Helawrap HWPA-V0
Bill of material
HellermannTyton 161-63201
Identification
161-63201
Manufacturer type description
HWPAV016
Short Description
Spiral binding + tool, black, 25 Meter
Material
Polyamide 6 V0 (PA6V0)
Color
Black (BK)
Bundle ∅ max.
16 mm
Bundle ∅ min.
- mm
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating temperature
-40 °C to +90 °C, +120 °C
Nominal diameter
16 mm
Pitch
13 MMT
Diameter D
14.0 mm
Wall WT
0.85 MMT
Deeplink
Deeplink